(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality
Part Number |
---|
SL-STFCL-32-16HP |
SL-STFCL-40-16HP |
SL-STFCR-32-16HP |
SL-STFCR-40-16HP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Machining Diameter | Selfishly | Function Width (mm) | Connection Diameter (mm) | Connection Size |
---|---|---|---|---|---|---|---|---|---|---|
฿ 20,204.79 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 40 | Left-hand | 22 | 32 | 32 | ||
฿ 21,516.42 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 50 | Left-hand | 27 | 40 | 40 | ||
฿ 20,204.79 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 40 | Right-hand | 22 | 32 | 32 | ||
฿ 21,516.42 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 50 | Right-hand | 27 | 40 | 40 |
Loading...
Applicable Tip Shape | T (Triangle) | Application | Internal Diameter | Clamp Shape | Screw Clamp |
---|---|---|---|---|---|
Overall Length | 32 | Lubrication Hole Y/N | Available | Specifications | High Pressure Coolant Technology |
Torque(Nm) | 0.9 | Cutting Angle(°) | 91 | Tool Lead Angle(°) | -1 |
Tip Size(mm) | 16 | Tip Size iC | 41706 | Gauge Chip | TCMT 16 T3 08 |
Tool Style | SL-STFCR / L..HP | Coolant Inlet Style | Coolant Center Through | Coolant Pressure | 70 |
How can we improve?
How can we improve?