1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn 107 Cutting Head For Turning With High-Pressure Coolant Technology SL-SDUCR/L-HP

CoroTurn 107 Cutting Head For Turning With High-Pressure Coolant Technology SL-SDUCR/L-HP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,204.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number
SL-SDUCL-32-11HP
SL-SDUCL-40-11HP
SL-SDUCR-32-11HP
SL-SDUCR-40-11HP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Function Width
(mm)
Connection Diameter
(mm)
Connection Size

฿ 20,204.79

SDV HOLDER 1 Piece(s) 6 Day(s) 40Left-hand223232

฿ 21,001.04

SDV HOLDER 1 Piece(s) 6 Day(s) 50Left-hand274040

฿ 20,204.79

SDV HOLDER 1 Piece(s) 6 Day(s) 40Right-hand223232

฿ 21,001.04

SDV HOLDER 1 Piece(s) 6 Day(s) 50Right-hand274040

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Internal Diameter / Inner diameter profiling Clamp Shape Screw Clamp
Overall Length 32 Lubrication Hole Y/N Available Specifications High Pressure Coolant Technology
Torque(Nm) 3 Cutting Angle(°) 93 Tool Lead Angle(°) -3
Tip Size(mm) 11 Tip Size iC 41706 Gauge Chip DCMT 11 T3 08
Tool Style SL-SDUCR / L..HP Coolant Inlet Style Coolant Center Through Coolant Pressure 70