1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Speed Fine Boring Head

INDEXABLE TOOLS

High Speed Fine Boring Head
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 49,376.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

HSK fine boring head adapter
Flexible solution for a wide diameter range

Part Number
392.41037B-6312090B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 49,376.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Minimum Machining Diameter 3 Application Internal Diameter
Shank diameter 12 Lubrication Hole Y/N Available Dimension L1(mm) 66
Weight(kg) 1.4 Dimensions l21(mm) 90 D5m(mm) 63
Dimensions/D1 50 Maximum Machining Depth(mm) ≤60 Program Length(mm) 66
DC(mm) 26 Machining Tolerance IT6 Machining Oil Internal Coolant
Connection Size HSK 63-A / C Maximum Machining Diameter 26

Please check the type/dimensions/specifications of the part 392.41037B-6312090B in the High Speed Fine Boring Head series.