(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
T-Max P Turning Boring Bits for a Productive, Efficient and Reliable Machining Solution
Part Number |
---|
S40T-CRSNL12-ID |
S40T-CRSNR12-ID |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly |
---|---|---|---|---|---|---|
฿ 21,001.04 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | Left-hand | ||
฿ 21,001.04 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | Right-hand |
Loading...
Applicable Tip Shape | R (Circular) | Minimum Machining Diameter | 70 | Application | Internal Diameter |
---|---|---|---|---|---|
Clamp Shape | Clamp-on | Overall Length | 300 | Clearance angle | 0° |
Shank diameter | 40 | Protrusion length (L/D) | 160 | Lubrication Hole Y/N | NA |
Specifications | T-Max top clamp with flat chamfered cylinder | Cutting Angle(°) | 45 | Tool Lead Angle(°) | 45 |
Dimensions f1(mm) | 17 | Tip Size(mm) | 12 | Rake angle γ(°) | 0 |
Blade Inclination Angle λs(°) | -2 | Gauge Chip | RNGN 12 07 00 |
How can we improve?
How can we improve?