1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Boring Tool Bit, CoroTurn 111, Screw Clamp, E.-SDUPR/L-ERX

Boring Tool Bit, CoroTurn 111, Screw Clamp, E.-SDUPR/L-ERX
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 27,235.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For internal machining with long overhangs or unstable machining conditions
A true solution for eliminating vibration in long overhangs and unstable machining conditions

Part Number
E16R-SDUPL07-ERX
E16R-SDUPR07-ERX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly

฿ 27,235.00

HOLDER 1 Piece(s) 6 Day(s) Left-hand

฿ 28,905.72

SDV HOLDER 1 Piece(s) 6 Day(s) Right-hand

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Minimum Machining Diameter 22 Application Internal Diameter / Inner diameter profiling / Pull
Clamp Shape Screw Clamp Overall Length 200 Clearance angle 11°
Shank diameter 16 Protrusion length (L/D) 96 Lubrication Hole Y/N Available
Specifications CoroTurn 111 screw clamp, cylindrical shank, with groove for EasyFix sleeve Torque(Nm) 0.7 Cutting Angle(°) 93
Tool Lead Angle(°) -3 Dimensions f1(mm) 13 Tip Size(mm) 7
Dimension l3(mm) 33 Rake angle γ(°) 0 Blade Inclination Angle λs(°) 1
Gauge Chip DPMT 07 02 04