1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Boring Tool Bit T-Max P Lever Clamp, A...PSKNR/L (A40T-PSKNL12)

SDV HOLDER

Boring Tool Bit T-Max P Lever Clamp, A...PSKNR/L (A40T-PSKNL12)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

First recommendation for general turning for medium to large parts
Inserts with geometries and grades for all machining areas

Part Number
A40T-PSKNL12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Application Selfishly Shank diameter Protrusion length (L/D) Dimensions f1
(mm)
Dimension l3
(mm)
Blade Inclination Angle λs
(°)

฿ 17,932.78

SDV HOLDER 1 Piece(s) 5 Day(s) 50Internal Diameter / Inner diameter profilingLeft-hand401602745.7-10

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Clamp Shape Lever lock Overall Length 300
Clearance angle Lubrication Hole Y/N Available Specifications T-Max P lever clamp with flat chamfered cylinder
Torque(Nm) 5 Cutting Angle(°) 75 Tool Lead Angle(°) 15
Tip Size(mm) 12 Rake angle γ(°) -6 Gauge Chip SNMG 12 04 08

Please check the type/dimensions/specifications of the part A40T-PSKNL12 in the Boring Tool Bit T-Max P Lever Clamp, A...PSKNR/L series.

Products with similar specification

Part Number
A25T-PSKNR12
A32T-PSKNL12
A32T-PSKNR12
A40T-PSKNR12
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Machining Diameter Application Selfishly Shank diameter Protrusion length (L/D) Dimensions f1
(mm)
Dimension l3
(mm)
Blade Inclination Angle λs
(°)

฿ 15,384.57

1 Piece(s) 5 Day(s) 32Internal DiameterRight-hand251001739.7-11

฿ 16,060.62

1 Piece(s) 5 Day(s) 40Internal Diameter / Inner diameter profilingLeft-hand321282241.7-10

฿ 16,060.62

1 Piece(s) 5 Day(s) 40Internal Diameter / Inner diameter profilingRight-hand321282241.7-10

฿ 17,932.78

1 Piece(s) 5 Day(s) 50Internal Diameter / Inner diameter profilingRight-hand401602745.7-10