(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sandvik Inner Diameter Holder Fine Boring Head Coromant Capto/HSK
Part Number |
---|
392.41037A-10012076B |
392.41037A-6312063B |
392.41037A-6316085A |
392.41037A-6320100A |
C5-391.37A-16070A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Machining Diameter | Shank diameter | Lubrication Hole Y/N | Dimension L1 (mm) | Weight (kg) | Dimensions l21 (mm) | D5m (mm) | Dimensions/D1 | Program Length (mm) | DC (mm) | Machining Oil | Connection Size | Maximum Machining Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 54,168.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 3 | 12 | Available | 52 | 2.7 | 76 | 100 | 50 | 52 | 3-26 | Internal Coolant | HSK 100-A / C | 26 | ||
฿ 52,567.73 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 3 | 12 | Available | 39 | 1.6 | 63 | 63 | 50 | 39 | 3-26 | Internal Coolant | HSK 63-A / C | 26 | ||
฿ 52,567.73 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 3 | 16 | NA | 26 | 1.8 | 85 | 63 | 63 | 26 | 3-32 | Internal Coolant | HSK 63-A / C | 32 | ||
฿ 126,922.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | - | 20 | NA | 28 | 3 | 100 | 63 | 80 | 28 | 3-36 | Internal lubrication | HSK 63-A/C | 36 | ||
฿ 108,286.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | - | 16 | Available | 11 | 1.4 | 70 | 50 | 63 | 11 | 3-32 | Internal lubrication | C5 | 36 |
Loading...
Applicable Tip Shape | T (Triangle) | Application | Internal Diameter | Maximum Machining Depth(mm) | 109 |
---|---|---|---|---|---|
Machining Tolerance | IT6 |
How can we improve?
How can we improve?