1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DuoBore Cartridge Twin-Edge Boring Tool 391.68A

DuoBore Cartridge Twin-Edge Boring Tool 391.68A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,137.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Versatile tool for rough boring, slides can be individually adjusted both axially and radially

Part Number
391.68A-8-T16A
391.68A-8-T22A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTip Size iC

฿ 12,137.31

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 41706

฿ 12,137.31

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 41641

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Minimum Machining Diameter 148 Application Internal Diameter
Lubrication Hole Y/N Available Cutting Angle(°) 90 Tool Lead Angle(°)
Dimension L1(mm) 125 DC(mm) 148-190