1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coromant Capto Cutting Head For Inner-Diameter Turning STFCR/L

Coromant Capto Cutting Head For Inner-Diameter Turning STFCR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,611.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C3-STFCL-11065-11-B1
C3-STFCR-11065-11-B1
C4-STFCL-11070-11
C4-STFCL-13080-11
C4-STFCL-22110-16
C4-STFCR-11070-11
C4-STFCR-22110-16
C5-STFCL-13080-11-B1
C5-STFCR-11070-11-B1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Specifications Dimensions f1
(mm)
Dimension L1
(mm)
Tip Size
(mm)
Tip Size iC Dimension l3
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip D5m
(mm)
Dimensions/D1 Tip tightening torque
(Nm)

฿ 17,880.78

SDV HOLDER 1 Piece(s) 6 Day(s) 20Left-handCoroTurn 107 screw clamp11651141,64348-4TCMT 11 03 0432160.9

฿ 17,880.78

SDV HOLDER 1 Piece(s) 6 Day(s) 20Right-handCoroTurn 107 screw clamp11651141,64348-4TCMT 11 03 0432160.9

฿ 16,835.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 20Left-handCoroTurn 107 Screw Clamp1170114164347-4TCMT 11 02 0440160.9

฿ 16,835.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 32Left-handCoroTurn 107 Screw Clamp1780114164390-3TCMT 11 02 0440250.9

฿ 16,835.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 40Left-handCoroTurn 107 Screw Clamp22110164170689-10TCMT 16 T3 0840323

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 20Right-handCoroTurn 107 Screw Clamp1170114164370-4TCMT 11 02 0440160.9

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 25Right-handCoroTurn 107 Screw Clamp13110164170675-10TCMT 16 T3 0840323

฿ 16,611.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 25Left-handCoroTurn 107 screw clamp13801141,64356-3TCMT 11 03 0450200.9

฿ 20,012.96

SDV HOLDER 1 Piece(s) 6 Day(s) 20Right-handCoroTurn 107 screw clamp11701141,64346-4TCMT 11 03 0450160.9

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter Clamp Shape Screw Clamp
Clearance angle Lubrication Hole Y/N Available Cutting Angle(°) 91
Tool Lead Angle(°) -1 Rake angle γ(°) 0