(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Machining Diameter | Selfishly | Specifications | Dimensions f1 (mm) | Dimension L1 (mm) | Tip Size (mm) | Tip Size iC | Dimension l3 (mm) | Blade Inclination Angle λs (°) | Gauge Chip | D5m (mm) | Dimensions/D1 | Tip tightening torque (Nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,835.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 20 | Left-hand | CoroTurn 107 Screw Clamp | 11 | 65 | 7 | 41643 | 48 | -8 | DCMT 07 02 04 | 32 | 16 | 0.9 | ||
฿ 16,835.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 25 | Left-hand | CoroTurn 107 Screw Clamp | 13 | 75 | 11 | 41706 | 59 | -8 | DCMT 11 T3 08 | 32 | 20 | 3 | ||
฿ 16,835.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 32 | Left-hand | CoroTurn 107 Screw Clamp | 17 | 90 | 11 | 41706 | 75 | -6 | DCMT 11 T3 08 | 32 | 25 | 3 | ||
฿ 17,880.78 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 20 | Left-hand | CoroTurn 107 Screw Clamp | 11 | 70 | 7 | 41643 | 47 | -8 | DCMT 07 02 04 | 40 | 16 | 0.9 | ||
฿ 17,880.78 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 25 | Left-hand | CoroTurn 107 Screw Clamp | 13 | 80 | 11 | 41706 | 58 | -8 | DCMT 11 T3 08 | 40 | 20 | 3 | ||
฿ 17,880.78 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 32 | Left-hand | CoroTurn 107 Screw Clamp | 17 | 90 | 11 | 41706 | 69 | -6 | DCMT 11 T3 08 | 40 | 25 | 3 | ||
฿ 16,835.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 40 | Left-hand | CoroTurn 107 Screw Clamp | 22 | 110 | 11 | 41706 | 89 | -6 | DCMT 11 T3 08 | 40 | 32 | 3 | ||
฿ 16,835.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 50 | Left-hand | CoroTurn 107 Screw Clamp | 27 | 80 | 11 | 41706 | 60 | -6 | DCMT 11 T3 08 | 40 | 40 | 3 | ||
฿ 20,012.96 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 20 | Left-hand | CoroTurn 107 Screw Clamp | 11 | 70 | 7 | 41643 | 46 | -8 | DCMT 07 02 04 | 50 | 16 | 0.9 | ||
฿ 20,012.96 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 25 | Left-hand | CoroTurn 107 Screw Clamp | 13 | 80 | 11 | 41706 | 56 | -6 | DCMT 11 T3 08 | 50 | 20 | 3 | ||
฿ 18,848.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 32 | Left-hand | CoroTurn 107 Screw Clamp | 17 | 90 | 11 | 41706 | 67 | -3.5 | DCMT 11 T3 08 | 50 | 25 | 3 | ||
฿ 18,848.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 40 | Left-hand | CoroTurn 107 Screw Clamp | 22 | 110 | 11 | 41706 | 88 | -7.5 | DCMT 11 T3 08 | 50 | 32 | 3 | ||
฿ 18,848.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 63 | Left-hand | CoroTurn 107 Screw Clamp | 35 | 100 | 11 | 41706 | 80 | -3.5 | DCMT 11 T3 08 | 50 | 50 | 3 |
Loading...
Applicable Tip Shape | D (55° Diamond-Shape) | Application | Internal Diameter / Inner diameter profiling | Clamp Shape | Screw Clamp |
---|---|---|---|---|---|
Clearance angle | 7° | Lubrication Hole Y/N | Available | Cutting Angle(°) | 93 |
Tool Lead Angle(°) | -3 | Rake angle γ(°) | 0 |
How can we improve?
How can we improve?