1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coromant Capto Cutting Head For Inner-Diameter Turning SCLCR/L

Coromant Capto Cutting Head For Inner-Diameter Turning SCLCR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,835.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C3-SCLCL-11065-09
C3-SCLCL-13075-09
C3-SCLCL-17090-09
C3-SCLCR-11065-09
C3-SCLCR-13075-09
C3-SCLCR-22096-12
C4-SCLCL-11070-09
C4-SCLCL-13080-09
C4-SCLCL-17090-09
C4-SCLCL-27080-09
C4-SCLCR-11070-09
C4-SCLCR-13080-09
C4-SCLCR-17090-09
C4-SCLCR-22110-12
C4-SCLCR-27080-09
C5-SCLCL-11070-09
C5-SCLCL-13080-09
C5-SCLCL-17090-09
C5-SCLCL-22110-12
C5-SCLCL-27140-12
C5-SCLCR-11070-09
C5-SCLCR-13080-09
C5-SCLCR-17090-09
C5-SCLCR-22110-12
C5-SCLCR-27140-12
C5-SCLCR-35100-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Dimensions f1
(mm)
Dimension L1
(mm)
Tip Size
(mm)
Tip Size iC Dimension l3
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip D5m
(mm)
Dimensions/D1

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 20Left-hand116594170648-12CCMT 09 T3 083216

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 25Left-hand137594170659-8CCMT 09 T3 083220

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 32Left-hand179094170675-6CCMT 09 T3 083225

฿ 16,835.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 20Right-hand116594170648-12CCMT 09 T3 083216

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 25Right-hand137594170659-8CCMT 09 T3 083220

฿ 16,835.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 40Right-hand2296124164182-10CCMT 12 04 083232

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 20Left-hand117094170647-12CCMT 09 T3 084016

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 25Left-hand138094170658-8CCMT 09 T3 084020

฿ 16,835.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 32Left-hand179094170669-6CCMT 09 T3 084025

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 50Left-hand278094170660-6CCMT 09 T3 084040

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 20Right-hand117094170647-12CCMT 09 T3 084016

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 25Right-hand138094170658-8CCMT 09 T3 084020

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 32Right-hand179094170669-6CCMT 09 T3 084025

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 40Right-hand22110124164189-10CCMT 12 04 084032

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 50Right-hand278094170660-6CCMT 09 T3 084040

฿ 20,012.96

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 20Left-hand117094170646-12CCMT 09 T3 085016

฿ 20,012.96

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 25Left-hand138094170656-8CCMT 09 T3 085020

฿ 20,012.96

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 32Left-hand179094170667-6CCMT 09 T3 085025

฿ 18,848.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 40Left-hand22110124164188-10CCMT 12 04 085032

฿ 18,848.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 50Left-hand271401241641119-8CCMT 12 04 085040

฿ 20,012.96

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 20Right-hand117094170646-12CCMT 09 T3 085016

฿ 20,012.96

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 25Right-hand138094170656-8CCMT 09 T3 085020

฿ 20,012.96

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 32Right-hand179094170667-6CCMT 09 T3 085025

฿ 20,012.96

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 40Right-hand22110124164188-10CCMT 12 04 085032

฿ 20,012.96

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 50Right-hand271401241641119-8CCMT 12 04 085040

฿ 20,012.96

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 63Right-hand35100124164180-5CCMT 12 04 085050

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Internal Diameter Clamp Shape Screw Clamp
Clearance angle Lubrication Hole Y/N Available Specifications CoroTurn 107 Screw Clamp
Cutting Angle(°) 95 Tool Lead Angle(°) -5 Rake angle γ(°) 0
Tip tightening torque(Nm) 3