1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coromant Capto Cutting Head For Inner-Diameter Turning PSKNR/L

Coromant Capto Cutting Head For Inner-Diameter Turning PSKNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 26,825.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C4-PSKNL-17090-12HP
C4-PSKNL-22110-12HP
C4-PSKNR-17090-12HP
C4-PSKNR-22110-12HP
C5-PSKNL-17090-12HP
C5-PSKNR-17090-12HP
C5-PSKNR-22110-12HP
C5-PSKNR-27140-12HP
C6-PSKNL-22110-12HP
C6-PSKNL-35175-15HP
C6-PSKNR-22110-12HP
C6-PSKNR-35175-15HP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Function Length
(mm)
Tip Size
(mm)
Tip Size iC Weight
(kg)
Usable length
(mm)
Gauge Chip D5m
(mm)
Dimensions/D1

฿ 26,825.54

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 32Left-hand9012416410.563.4SNMG 12 04 084025

฿ 26,825.54

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 40Left-hand11012416410.786.6SNMG 12 04 084032

฿ 26,825.54

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 32Right-hand9012416410.563.4SNMG 12 04 084025

฿ 26,825.54

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 40Right-hand11012416410.786.6SNMG 12 04 084032

฿ 29,945.81

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 32Left-hand9012416410.761.3SNMG 12 04 085025

฿ 29,945.81

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 32Right-hand9012416410.761.3SNMG 12 04 085025

฿ 29,945.81

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 40Right-hand11012416410.982.2SNMG 12 04 085032

฿ 29,945.81

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 50Right-hand14012416411.4115.6SNMG 12 04 085040

฿ 34,366.18

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 40Left-hand11012416411.378.5SNMG 12 04 086340

฿ 34,366.18

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 63Left-hand17515417672.8146.7SNMG 15 06 086363

฿ 34,366.18

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 40Right-hand11012416411.378.5SNMG 12 04 086340

฿ 34,366.18

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 63Right-hand17515417672.8146.7SNMG 15 06 086363

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Internal Diameter Clamp Shape Screw Clamp
Lubrication Hole Y/N Available Cutting Angle(°) 75 Tool Lead Angle(°) 15
Tip tightening torque(Nm) 5