(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Machining Diameter | Application | Selfishly | Function Length (mm) | Dimensions f1 (mm) | Dimension L1 (mm) | Tip Size (mm) | Tip Size iC | Weight (kg) | Usable length (mm) | Dimension l3 (mm) | Rake angle γ (°) | Blade Inclination Angle λs (°) | Gauge Chip | D5m (mm) | Dimensions/D1 | Tip tightening torque (Nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 26,825.54 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 32 | Internal Diameter | Right-hand | 90 | - | - | 11 | 41706 | 0.3 | 71.8 | - | - | - | CNMG 12 04 08 | 32 | 32 | 5 | ||
฿ 26,825.54 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 32 | Internal Diameter | Left-hand | 90 | - | - | 11 | 41706 | 2 | 63.4 | - | - | - | DNMG 11 04 08 | 40 | 25 | 2 | ||
฿ 26,825.54 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 40 | Internal Diameter | Left-hand | 110 | - | - | 11 | 41706 | 2 | 86.6 | - | - | - | DNMG 11 04 08 | 40 | 32 | 2 | ||
฿ 26,825.54 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 50 | Internal Diameter | Left-hand | 80 | - | - | 15 | 41641 | 5 | 59 | - | - | - | DNMG 15 06 08 | 40 | 40 | 5 | ||
฿ 26,825.54 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 50 | Internal Diameter | Left-hand | 120 | - | - | 15 | 41641 | 5 | 99 | - | - | - | DNMG 15 06 08 | 40 | 40 | 5 | ||
฿ 26,825.54 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 40 | Internal Diameter | Right-hand | 90 | - | - | 11 | 41706 | 2 | 63.4 | - | - | - | DNMG 11 04 08 | 40 | 25 | 2 | ||
฿ 26,825.54 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 40 | Internal Diameter | Right-hand | 110 | - | - | 11 | 41706 | 2 | 86.6 | - | - | - | DNMG 11 04 08 | 40 | 32 | 2 | ||
฿ 17,880.78 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 40 | Internal Diameter / Inner diameter profiling | Right-hand | - | 22 | 110 | 11 | 41706 | - | - | 89 | -6 | -10 | DNMG 11 04 08 / DNMG 332 | 40 | 32 | - | ||
฿ 26,825.54 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 50 | Internal Diameter | Right-hand | 80 | - | - | 15 | 41641 | 5 | 59 | - | - | - | DNMG 15 06 08 | 40 | 40 | 5 | ||
฿ 26,825.54 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 50 | Internal Diameter | Right-hand | 120 | - | - | 15 | 41641 | 5 | 99 | - | - | - | DNMG 15 06 08 | 40 | 40 | 5 | ||
฿ 29,945.81 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 32 | Internal Diameter | Left-hand | 90 | - | - | 11 | 41706 | 0.6 | 61.3 | - | - | - | DNMG 11 04 08 | 50 | 50 | 2 | ||
฿ 29,945.81 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 40 | Internal Diameter | Left-hand | 110 | - | - | 11 | 41706 | 0.9 | 82.2 | - | - | - | DNMG 11 04 08 | 50 | 32 | 2 | ||
฿ 29,945.81 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 50 | Internal Diameter | Left-hand | 140 | - | - | 15 | 41641 | 1.4 | 115.6 | - | - | - | DNMG 15 06 08 | 50 | 40 | 5 | ||
฿ 20,012.96 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 50 | Internal Diameter / Inner diameter profiling | Left-hand | - | 27 | 140 | 15 | 41641 | - | - | 119 | -6° | -11° | DNMG 15 06 08 | 50 | 40 | - | ||
฿ 29,945.81 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 63 | Internal Diameter | Left-hand | 100 | - | - | 15 | 41641 | 1.4 | 79 | - | - | - | DNMG 15 06 08 | 50 | 50 | 5 | ||
฿ 29,945.81 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 63 | Internal Diameter | Left-hand | 150 | - | - | 15 | 41641 | 2.1 | 129 | - | - | - | DNMG 15 06 08 | 50 | 50 | 5 | ||
฿ 29,945.81 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 32 | Internal Diameter | Right-hand | 90 | - | - | 11 | 41706 | 0.6 | 61.3 | - | - | - | DNMG 11 04 08 | 50 | 25 | 2 | ||
฿ 29,945.81 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 40 | Internal Diameter | Right-hand | 110 | - | - | 11 | 41706 | 0.9 | 82.2 | - | - | - | DNMG 11 04 08 | 50 | 32 | 2 | ||
฿ 29,945.81 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 50 | Internal Diameter | Right-hand | 140 | - | - | 15 | 41641 | 1.4 | 115.6 | - | - | - | DNMG 15 06 08 | 50 | 40 | 5 | ||
฿ 20,012.96 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 50 | Internal Diameter / Inner diameter profiling | Right-hand | - | 27 | 140 | 15 | 41641 | - | - | 119 | -6° | -11° | DNMG 15 06 08 | 50 | 40 | - | ||
฿ 29,945.81 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 63 | Internal Diameter | Right-hand | 100 | - | - | 15 | 41641 | 1.4 | 79 | - | - | - | DNMG 15 06 08 | 50 | 50 | 5 | ||
฿ 29,945.81 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 63 | Internal Diameter | Right-hand | 150 | - | - | 15 | 41641 | 2.1 | 129 | - | - | - | DNMG 15 06 08 | 50 | 50 | 5 | ||
฿ 34,366.18 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 32 | Internal Diameter | Left-hand | 100 | - | - | 11 | 41706 | 1 | 67.5 | - | - | - | DNMG 11 04 08 | 63 | 25 | 2 | ||
฿ 34,366.18 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 40 | Internal Diameter | Left-hand | 110 | - | - | 15 | 41641 | 1.2 | 78.5 | - | - | - | DNMG 15 06 08 | 63 | 32 | 5 | ||
฿ 34,366.18 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 50 | Internal Diameter | Left-hand | 140 | - | - | 15 | 41641 | 1.7 | 109.5 | - | - | - | DNMG 15 06 08 | 63 | 40 | 5 | ||
฿ 34,366.18 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 63 | Internal Diameter | Left-hand | 175 | - | - | 15 | 41641 | 2.8 | 146.7 | - | - | - | DNMG 15 06 08 | 63 | 50 | 5 | ||
฿ 22,925.21 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 63 | Internal Diameter / Inner diameter profiling | Left-hand | - | 35 | 175 | 15 | 41641 | - | - | 152 | -6° | -10° | DNMG 15 06 08 | 63 | 50 | - | ||
฿ 34,366.18 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 32 | Internal Diameter | Right-hand | 100 | - | - | 11 | 41706 | 1 | 67.5 | - | - | - | DNMG 11 04 08 | 63 | 25 | 2 | ||
฿ 34,366.18 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 40 | Internal Diameter | Right-hand | 110 | - | - | 15 | 41641 | 1.2 | 78.5 | - | - | - | DNMG 15 06 08 | 63 | 32 | 5 | ||
฿ 22,925.21 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 40 | Internal Diameter / Inner diameter profiling | Right-hand | - | 22 | 110 | 15 | 41641 | - | - | 84 | -6° | -12° | DNMG 15 06 08 | 63 | 32 | - | ||
฿ 34,366.18 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 50 | Internal Diameter | Right-hand | 140 | - | - | 15 | 41641 | 1.7 | 109.5 | - | - | - | DNMG 15 06 08 | 63 | 40 | 5 | ||
฿ 34,366.18 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 63 | Internal Diameter | Right-hand | 175 | - | - | 15 | 41641 | 2.8 | 146.7 | - | - | - | DNMG 15 06 08 | 63 | 50 | 5 | ||
฿ 22,925.21 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 63 | Internal Diameter / Inner diameter profiling | Right-hand | - | 35 | 175 | 15 | 41641 | - | - | 152 | -6° | -11° | DNMG 15 06 08 | 63 | 50 | - |
Loading...
Applicable Tip Shape | D (55° Diamond-Shape) | Clamp Shape | Screw Clamp | Lubrication Hole Y/N | Available |
---|---|---|---|---|---|
Cutting Angle(°) | 93 | Tool Lead Angle(°) | -3 |
How can we improve?
How can we improve?