1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coromant Capto Cutting Head For Inner-Diameter Turning PCLNR/L (C4-PCLNL-13080-09M1)

SDV INDEXABLE TOOLS

Coromant Capto Cutting Head For Inner-Diameter Turning PCLNR/L (C4-PCLNL-13080-09M1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C4-PCLNL-13080-09M1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Dimensions f1
(mm)
Dimension L1
(mm)
Tip Size
(mm)
Tip Size iC Dimension l3
(mm)
Rake angle γ
(°)
Blade Inclination Angle λs
(°)
Gauge Chip D5m
(mm)
Dimensions/D1

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 25Left-hand138094170658-6-11CNMG 09 03 08 / CNMG 3224020

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Internal Diameter Clamp Shape Screw Clamp
Lubrication Hole Y/N Available Cutting Angle(°) 95 Tool Lead Angle(°) -5

Please check the type/dimensions/specifications of the part C4-PCLNL-13080-09M1 in the Coromant Capto Cutting Head For Inner-Diameter Turning PCLNR/L series.

Products with similar specification

Part Number
C4-PCLNL-17090-12M1
C4-PCLNL-22110-12M1
C4-PCLNL-27080-12M1
C4-PCLNR-13080-09M1
C4-PCLNR-17090-12M1
C4-PCLNR-22110-12M1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Machining Diameter Selfishly Dimensions f1
(mm)
Dimension L1
(mm)
Tip Size
(mm)
Tip Size iC Dimension l3
(mm)
Rake angle γ
(°)
Blade Inclination Angle λs
(°)
Gauge Chip D5m
(mm)
Dimensions/D1

฿ 17,880.78

1 Piece(s) 6 Day(s) 32Left-hand1790124164169-6-11CNMG 12 04 08 / CNMG 4324025

฿ 17,880.78

1 Piece(s) 6 Day(s) 40Left-hand22110124164189-6-11CNMG 12 04 08 / CNMG 4324032

฿ 17,880.78

1 Piece(s) 6 Day(s) 50Left-hand2780124164160-6-10CNMG 12 04 08 / CNMG 4324040

฿ 17,880.78

1 Piece(s) 6 Day(s) 25Right-hand138094170658-6-11CNMG 09 03 08 / CNMG 3224020

฿ 17,880.78

1 Piece(s) 6 Day(s) 32Right-hand1790124164169-6-11CNMG 12 04 08 / CNMG 4324025

฿ 17,880.78

1 Piece(s) 6 Day(s) 40Right-hand22110124164189-6-11CNMG 12 04 08 / CNMG 4324032