1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Coromant Capto Cutting Head For Inner-Diameter Turning MULNR/L

Coromant Capto Cutting Head For Inner-Diameter Turning MULNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,835.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C4-MWLNL-13075-06
C4-MWLNL-17090-06M1
C4-MWLNL-17090-08
C4-MWLNL-22110-08
C4-MWLNR-13075-06
C4-MWLNR-17090-06M1
C4-MWLNR-17090-08
C4-MWLNR-22110-08
C4-MWLNR-27120-08
C5-MWLNL-17090-08
C5-MWLNL-22110-08
C5-MWLNL-27140-08
C5-MWLNR-17090-08
C5-MWLNR-22110-08
C5-MWLNR-27140-08
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Specifications Dimensions f1
(mm)
Dimension L1
(mm)
Tip Size
(mm)
Tip Size iC Dimension l3
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip D5m
(mm)
Dimensions/D1

฿ 16,835.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 25Left-handT-Max P Wedge Clamp137564170653-14WNMG 06 04 084020

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 32Left-handT-Max P wedge clamp1790641,70669-12WNMG 06 04 084025

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 32Left-handT-Max P Wedge Clamp179084164169-14WNMG 08 04 084025

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 40Left-handT-Max P Wedge Clamp2211084164189-14WNMG 08 04 084032

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 25Right-handT-Max P Wedge Clamp137564170653-14WNMG 06 04 084020

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 32Right-handT-Max P wedge clamp1790641,70669-12WNMG 06 04 084025

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 32Right-handT-Max P Wedge Clamp179084164169-14WNMG 08 04 084025

฿ 16,835.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 40Right-handT-Max P wedge clamp22110841,64189-14WNMG 08 04 084032

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 50Right-handT-Max P Wedge Clamp27120841641100-12WNMG 08 04 084040

฿ 18,848.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 32Left-handT-Max P Wedge Clamp179084164167-14WNMG 08 04 085025

฿ 18,848.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 40Left-handT-Max P Wedge Clamp2211084164188-14WNMG 08 04 085032

฿ 18,848.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 50Left-handT-Max P Wedge Clamp27140841641119-12WNMG 08 04 085040

฿ 18,848.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 32Right-handT-Max P Wedge Clamp179084164167-14WNMG 08 04 085025

฿ 18,848.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 40Right-handT-Max P Wedge Clamp2211084164188-14WNMG 08 04 085032

฿ 18,848.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 50Right-handT-Max P Wedge Clamp27140841641119-12WNMG 08 04 085040

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal Type) Application Internal Diameter Clamp Shape Cable clamp
Clearance angle Lubrication Hole Y/N Available Cutting Angle(°) 95
Tool Lead Angle(°) -5 Rake angle γ(°) -6