1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coromant Capto, Cutting Head For Inner Diameter Turning, DDUNR/L (Part Number)

Coromant Capto, Cutting Head For Inner Diameter Turning, DDUNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,848.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C5-DDUNR-17090-11
C5-DDUNR-27140-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length Weight
(kg)
Tip tightening torque
(Nm)

฿ 18,848.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 1200.641.7

฿ 20,012.96

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 1701.33.9

Loading...

  1. 1

Basic Information

Application Internal Diameter / Inner diameter profiling Lubrication Hole Y/N Available Connection Diameter(mm) 50