1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coromant Capto Cutting Head For Inner-Diameter Turning DCLN/DDUN

Coromant Capto Cutting Head For Inner-Diameter Turning DCLN/DDUN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,835.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C4-DCLNL-13080-09
C4-DCLNL-17090-12
C4-DCLNR-13080-09
C4-DCLNR-17090-12
C4-DDUNL-17090-11
C4-DDUNL-27080-15
C4-DDUNR-17090-11
C4-DDUNR-27080-15
C5-DCLNL-17090-12
C5-DCLNR-17090-12
C5-DDUNL-17090-11
C5-DDUNL-27140-15
C6-DCLNL-17100-12
C6-DCLNL-27140-16
C6-DCLNR-17100-12
C6-DCLNR-27140-16
C6-DDUNL-27140-15
C6-DDUNR-27140-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Cutting Angle
(°)
Tool Lead Angle
(°)
Dimensions f1
(mm)
Dimension L1
(mm)
Tip Size
(mm)
Tip Size iC Dimension l3
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip D5m
(mm)
Dimensions/D1 Tip tightening torque
(Nm)

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 25Left-hand95-5138094170657-14CNMG 09 03 0840201.7

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 32Left-hand95-51790124164168-12CNMG 12 04 0840253.9

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 25Right-hand95-5138094170657-14CNMG 09 03 0840201.7

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 32Right-hand95-51790124164168-12CNMG 12 04 0840253.9

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 32Left-hand93-31790114170668-12DNMG 11 04 0840251.7

฿ 16,835.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 50Left-hand93-32780154164159-11DNMG 15 06 084039.73.9

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 32Right-hand93-31790114170668-12DNMG 11 04 0840251.7

฿ 16,835.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 50Right-hand93-32780154164159-11DNMG 15 06 084039.73.9

฿ 20,012.96

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 32Left-hand95-51790124164166-12CNMG 12 04 0850253.9

฿ 20,012.96

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 32Right-hand95-51790124164166-12CNMG 12 04 0850253.9

฿ 18,848.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 32Left-hand93-31790114170666-12DNMG 11 04 0850251.7

฿ 20,012.96

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 50Left-hand93-3271401541641118-11DNMG 15 06 0850403.9

฿ 22,925.21

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 32Left-hand95-517100124164172-12CNMG 12 04 0863253.9

฿ 22,925.21

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 50Left-hand95-5271401641767114-16CNMG 16 06 1263406.4

฿ 22,925.21

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 32Right-hand95-517100124164172-12CNMG 12 04 0863253.9

฿ 22,925.21

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 50Right-hand95-5271401641767114-16CNMG 16 06 1263406.4

฿ 21,627.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 50Left-hand93-3271401541641114-11DNMG 15 06 0863403.9

฿ 22,925.21

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 50Right-hand93-3271401541641114-11DNMG 15 06 0863403.9

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Internal Diameter Clamp Shape Cable clamp
Clearance angle Lubrication Hole Y/N Available Specifications CoroTurn RC Double Clamp
Rake angle γ(°) -6