1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Coromant Capto Cutting Head For Inner-Diameter Turning C-DWLNR/L (Part Number)

Coromant Capto Cutting Head For Inner-Diameter Turning C-DWLNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,880.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C4-DWLNL-13075-06
C4-DWLNL-17090-08
C4-DWLNR-13075-06
C4-DWLNR-17090-08
C5-DWLNL-17090-08
C5-DWLNR-17090-08
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Dimensions f1
(mm)
Dimension L1
(mm)
Tip Size
(mm)
Tip Size iC Dimension l3
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip D5m
(mm)
Dimensions/D1 Tip tightening torque
(Nm)

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 27Left-hand137564170652-17WNMG 06 04 0840201.7

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 33Left-hand179084164168-12WNMG 08 04 0840253.9

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 27Right-hand137564170652-17WNMG 06 04 0840201.7

฿ 17,880.78

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 33Right-hand179084164168-12WNMG 08 04 0840253.9

฿ 18,848.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 33Left-hand179084164166-12WNMG 08 04 0850253.9

฿ 20,012.96

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 33Right-hand179084164166-12WNMG 08 04 0850253.9

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal Type) Application Internal Diameter Clamp Shape Cable clamp
Clearance angle Lubrication Hole Y/N Available Specifications CoroTurn RC Double Clamp
Cutting Angle(°) 95 Tool Lead Angle(°) -5 Rake angle γ(°) -6