1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroBore 825, Fine Boring Tool Cylindrical Shank 825-TC

CoroBore 825, Fine Boring Tool Cylindrical Shank 825-TC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 54,708.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

First choice for large diameter fine boring
Tool is radially adjustable to cover a wide diameter range with one tool
Tools are micrometer-precisely adjustable to meet tight machining tolerances

Part Number
825-23TC06-A18
825-29TC06-A20
825-36TC06-A25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Function Length
(mm)
Weight
(kg)
Connection Diameter
(mm)
Connection Size Tool Diameter

฿ 54,708.38

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 191280.3181823

฿ 54,708.38

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 231320.4202029

฿ 54,708.38

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 281580.7252536

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter Clamp Shape Screw Clamp
Lubrication Hole Y/N Available Specifications Cylindrical Shank Cutting Angle(°) 92
Tool Lead Angle(°) -2 Tip Size(mm) 6 Tip Size iC 11810
Gauge Chip TCMT 06 T1 02 Tool Style 825..TC-Axx Coolant Inlet Style Coolant Center Through.