(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
First choice for large diameter fine boring
Tool is radially adjustable to cover a wide diameter range with one tool
Tools are micrometer-precisely adjustable to meet tight machining tolerances
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Machining Diameter | Specifications | Function Length (mm) | Tip Size (mm) | Tip Size iC | Weight (kg) | Usable length (mm) | Gauge Chip | Connection Diameter (mm) | Connection Size | Tool Diameter | Tool Style | Coolant Inlet Style | Dimensions/BD1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 42,856.21 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 19 | Boring Tool Set Coromant Capto | 89 | 6 | 11810 | 0.3 | 3 | TCMT 06 T1 02 | 32 | C3 | 23 | 825..TC-Cx (2) | Coolant Center Through | 20 | ||
฿ 44,259.12 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 23 | Boring Tool Set Coromant Capto | 76 | 6 | 11810 | 0.3 | 2 | TCMT 06 T1 02 | 32 | C3 | 29 | 825..TC-Cx (2) | Coolant Center Through | 20 | ||
฿ 47,451.95 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 23 | Boring Tool Set Coromant Capto | 85 | 6 | 11810 | 0.5 | 2 | TCMT 06 T1 02 | 40 | C4 | 29 | 825..TC-Cx (2) | Coolant Center Through | 20 | ||
฿ 52,773.33 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | - | Boring tool set, Coromant Capto | 83 | 6 | 11,810 | 0.4 | 2 | TCMT 06 T1 02 | 32 | C3 | 36 | 825..TC-Cx (2) | Coolant center-through | 25 | ||
฿ 52,773.33 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 28 | Boring Tool Set Coromant Capto | 95 | 6 | 11810 | 0.6 | 2 | TCMT 06 T1 02 | 40 | C4 | 36 | 825..TC-Cx (2) | Coolant Center Through | 25 | ||
฿ 53,854.88 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 35 | Boring Tool Set Coromant Capto | 48 | 9 | 11871 | 0.3 | - | TCMT 09 02 04 | 32 | C3 | 45 | 825..TC-Cx (1) | Coolant Center Through | - | ||
฿ 53,740.86 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 35 | Boring Tool Set Coromant Capto | 83 | 9 | 11871 | 0.7 | 2 | TCMT 09 02 04 | 40 | C4 | 45 | 825..TC-Cx (2) | Coolant Center Through | 32 | ||
฿ 59,062.24 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 44 | Boring Tool Set Coromant Capto | 56 | 9 | 11871 | 0.6 | - | TCMT 09 02 04 | 40 | C4 | 56 | 825..TC-Cx (1) | Coolant Center Through | - | ||
฿ 61,964.81 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 44 | Boring Tool Set Coromant Capto | 98 | 9 | 11871 | 1.2 | 2 | TCMT 09 02 04 | 50 | C5 | 56 | 825..TC-Cx (2) | Coolant Center Through | 40 | ||
฿ 62,900.62 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 55 | Boring Tool Set Coromant Capto | 66 | 11 | 41643 | 1.1 | - | TCMT 11 03 04 | 50 | C5 | 70 | 825..TC-Cx (1) | Coolant Center Through | - | ||
฿ 64,867.38 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 55 | Boring Tool Set Coromant Capto | 120 | 11 | 41643 | 2.4 | 2 | TCMT 11 03 04 | 63 | C6 | 70 | 825..TC-Cx (2) | Coolant Center Through | 50 | ||
฿ 64,867.38 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 69 | Boring Tool Set Coromant Capto | 70 | 11 | 41643 | 1.5 | - | TCMT 11 03 04 | 50 | C5 | 87 | 825..TC-Cx (1) | Coolant Center Through | - | ||
฿ 67,875.76 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 69 | Boring Tool Set Coromant Capto | 78 | 11 | 41643 | 1.9 | - | TCMT 11 03 04 | 63 | C6 | 87 | 825..TC-Cx (1) | Coolant Center Through | - | ||
฿ 73,091.34 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 86 | Boring Tool Set Coromant Capto | 76 | 11 | 41643 | 2.3 | - | TCMT 11 03 04 | 50 | C5 | 107 | 825..TC-Cx (1) | Coolant Center Through | - | ||
฿ 76,477.67 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 86 | Boring Tool Set Coromant Capto | 90 | 11 | 41643 | 2.7 | - | TCMT 11 03 04 | 63 | C6 | 107 | 825..TC-Cx (1) | Coolant Center Through | - | ||
฿ 73,575.10 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 106 | Boring Tool Set Coromant Capto | 90 | 11 | 41643 | 3.1 | - | TCMT 11 03 04 | 63 | C6 | 137 | 825..TC-Cx (1) | Coolant Center Through | - | ||
฿ 76,921.48 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 106 | Boring Tool Set Coromant Capto | 100 | 11 | 41643 | 4.3 | - | TCMT 11 03 04 | 80 | C8 | 137 | 825..TC-Cx (1) | Coolant Center Through | - | ||
฿ 75,026.39 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 136 | Boring Tool Set Coromant Capto | 90 | 11 | 41643 | 4 | - | TCMT 11 03 04 | 63 | C6 | 167 | 825..TC-Cx (1) | Coolant Center Through | - | ||
฿ 78,412.72 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 136 | Boring Tool Set Coromant Capto | 100 | 11 | 41643 | 5.1 | - | TCMT 11 03 04 | 80 | C8 | 167 | 825..TC-Cx (1) | Coolant Center Through | - |
Loading...
Applicable Tip Shape | T (Triangle) | Application | Internal Diameter | Clamp Shape | Screw Clamp |
---|---|---|---|---|---|
Lubrication Hole Y/N | Available | Cutting Angle(°) | 92 | Tool Lead Angle(°) | -2 |
Machining Tolerance | IT6 |
How can we improve?
How can we improve?