1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CoroTurn SL Coromant Capto Short 0° Type 570-R/LF-T

CoroTurn SL Coromant Capto Short 0° Type 570-R/LF-T
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,272.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CoroTurnSL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items

Part Number
C3-570-25-LF-T
C3-570-25-RF-T
C3-570-32-LF-T
C3-570-32-RF-T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Dimension L1
(mm)
Weight
(kg)
dmt
(mm)

฿ 20,272.98

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Left-hand23.50.225

฿ 20,272.98

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand23.50.225

฿ 20,272.98

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Left-hand270.332

฿ 20,272.98

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand270.332

Loading...

  1. 1

Basic Information

Application Internal Diameter Lubrication Hole Y/N Available Specifications Coromant Capto Short
Details Type Link Type 0° Dimensions f1(mm) 17 D5m(mm) 32