CoroTurn SL, Coromant Capto Vibration-Proof Boring Tool Bit, C-570-3C-40R/L

Brand :
SANDVIK

Caution

    Product Description

    CoroTurn SL, C-570-3C-40R/L
    [Application]
    Internal Diameter
    [Specifications]
    Coromant Capto Anti-Vibration Boring Bit
    Minimum Machining Diameter: 60
    Selfishly: Right-hand
    Lubrication Hole Y/N: Available
    Dimension L1(mm): 297
    Weight(kg): 5.8
    Dimensions f21(mm): 5
    Dimension l3(mm): 263
    D5m(mm): 80
    dmt(mm): 40
    Cutting Bit diameter(mm): 50
    Overhang: 297mm
    Body diameter(BD): 50mm
    Body length(LB): 261mm
    [Material]
    Body material (BMC): Steel

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat