(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
An interchangeable-head-type boring bit.
Includes a dampening function, ensuring minimal chatter even with long protrusions.
Has fewer tool points making inventory management easy and allowing the selection of multiple types of cutting unit.
For inner-diameter turning of all types of work material.
Part Number |
---|
C4-570-3C16088 |
C4-570-3C20107 |
C4-570-3C25132 |
C4-570-3C32154 |
C4-570-3C40173 |
C5-570-3C16085 |
C5-570-3C20109 |
C5-570-3C25133 |
C5-570-3C32154 |
C5-570-3C40194 |
C6-570-3C16088 |
C8-570-3C25147 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Machining Diameter | Specifications | Dimension L1 (mm) | Weight (kg) | Dimension l3 (mm) | D5m (mm) | dmt (mm) | Cutting Bit diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 60,368.40 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 20 | Coromant Capto Anti-Vibration Boring Bit | 88 | 0.4 | 65 | 40 | 16 | 16 | ||
฿ 59,328.31 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 25 | Coromant Capto vibration-proof boring tool bit | 107 | 0.5 | 85 | 40 | 20 | 20 | ||
฿ 57,768.17 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 32 | Coromant Capto vibration-proof boring tool bit | 132 | 0.8 | 110 | 40 | 25 | 25 | ||
฿ 67,649.02 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 40 | Coromant Capto vibration-proof boring tool bit | 154 | 1.3 | 133 | 40 | 32 | 32 | ||
฿ 77,529.86 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 50 | Coromant Capto vibration-proof boring tool bit | 173 | 1.8 | 173 | 40 | 40 | 40 | ||
฿ 67,128.97 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 20 | Coromant Capto Anti-Vibration Boring Bit | 84 | 0.6 | 60 | 50 | 16 | 16 | ||
฿ 65,568.84 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 25 | Coromant Capto vibration-proof boring tool bit | 109 | 0.7 | 85 | 50 | 20 | 20 | ||
฿ 64,528.75 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 32 | Coromant Capto vibration-proof boring tool bit | 133 | 1 | 110 | 50 | 25 | 25 | ||
฿ 73,889.55 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 40 | Coromant Capto vibration-proof boring tool bit | 154 | 1.5 | 133 | 50 | 32 | 32 | ||
฿ 83,770.39 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 50 | Coromant Capto vibration-proof boring tool bit | 194 | 2.5 | 173 | 50 | 40 | 40 | ||
฿ 83,250.34 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 20 | Coromant Capto Anti-Vibration Boring Bit | 88 | 1 | 60 | 63 | 16 | 16 | ||
฿ 93,651.23 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 32 | Coromant Capto vibration-proof boring tool bit | 147 | 2.3 | 110 | 80 | 25 | 25 |
Loading...
Application | Internal Diameter | Lubrication Hole Y/N | Available | Dimensions f21(mm) | - |
---|
How can we improve?
How can we improve?