1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn SL, Coromant Capto Cutting Head For Inner Diameter Turning, C-570-2C-40R/L (Part Number)

CoroTurn SL, Coromant Capto Cutting Head For Inner Diameter Turning, C-570-2C-40R/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23,497.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CoroTurnSL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items

Part Number
C5-570-2C50098-40L
C5-570-2C50098-40R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly

฿ 23,497.00

HOLDER 1 Piece(s) 5 Day(s) Left-hand

฿ 24,953.38

SDV HOLDER 1 Piece(s) 5 Day(s) Right-hand

Loading...

  1. 1

Basic Information

Minimum Machining Diameter 60 Application Internal Diameter Lubrication Hole Y/N Available
Specifications Coromant Capto cutting head for inner diameter turning Dimension L1(mm) 98 Weight(kg) 1.7
Dimensions f21(mm) 5 Dimension l3(mm) 98 D5m(mm) 50
dmt(mm) 40 Cutting Bit diameter(mm) 50