(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CoroTurnSL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items
Part Number |
---|
C4-570-2C16048 |
C4-570-2C20058 |
C4-570-2C25064 |
C4-570-2C32074 |
C4-570-2C40073 |
C5-570-2C16052 |
C5-570-2C20059 |
C5-570-2C25067 |
C5-570-2C32075 |
C5-570-2C40094 |
C6-570-2C16056 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Machining Diameter | Specifications | Dimension L1 (mm) | Weight (kg) | Dimension l3 (mm) | D5m (mm) | dmt (mm) | Cutting Bit diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 22,509.17 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 20 | Coromant Capto, Cutting Head for Internal Turning | 48 | 0.3 | 25 | 40 | 16 | 16 | ||
฿ 22,509.17 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 25 | Coromant Capto cutting head for inner diameter turning | 58 | 0.4 | 35 | 40 | 20 | 20 | ||
฿ 22,509.17 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 32 | Coromant Capto cutting head for inner diameter turning | 64 | 0.4 | 42 | 40 | 25 | 25 | ||
฿ 22,509.17 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 40 | Coromant Capto cutting head for inner diameter turning | 74 | 0.6 | 53 | 40 | 32 | 32 | ||
฿ 22,509.17 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 50 | Coromant Capto cutting head for inner diameter turning | 73 | 0.8 | 73 | 40 | 40 | 40 | ||
฿ 24,953.38 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 20 | Coromant Capto, Cutting Head for Internal Turning | 52 | 0.5 | 28 | 50 | 16 | 16 | ||
฿ 24,953.38 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 25 | Coromant Capto cutting head for inner diameter turning | 59 | 0.6 | 35 | 50 | 20 | 20 | ||
฿ 24,953.38 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 32 | Coromant Capto cutting head for inner diameter turning | 67 | 0.6 | 44 | 50 | 25 | 25 | ||
฿ 24,953.38 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 40 | Coromant Capto cutting head for inner diameter turning | 75 | 0.8 | 53 | 50 | 32 | 32 | ||
฿ 24,953.38 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 50 | Coromant Capto cutting head for inner diameter turning | 94 | 1.2 | 73 | 50 | 40 | 40 | ||
฿ 28,801.71 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 20 | Coromant Capto, Cutting Head for Internal Turning | 56 | 0.9 | 28 | 63 | 16 | 16 |
Loading...
Application | Internal Diameter | Lubrication Hole Y/N | Available | Dimensions f21(mm) | - |
---|
How can we improve?
How can we improve?