(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sandvik inner diameter holder CoroTurn SL Coromant Capto cutting head for inner diameter turning C3-570-2C
Part Number |
---|
C3-570-2C20050 |
C3-570-2C25064 |
C3-570-2C32053 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Machining Diameter | Dimension L1 (mm) | Weight (kg) | Dimension l3 (mm) | dmt (mm) | Cutting Bit diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,785.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 25 | 50 | 0.2 | 33 | 20 | 20 | ||
฿ 18,785.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 32 | 64 | 0.3 | 48 | 25 | 25 | ||
฿ 18,785.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 40 | 53 | 0.4 | 53 | 32 | 32 |
Loading...
Application | Internal Diameter | Lubrication Hole Y/N | Available | Specifications | Coromant Capto cutting head for inner diameter turning |
---|---|---|---|---|---|
D5m(mm) | 32 |
How can we improve?
How can we improve?