(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sandvik inner diameter holder CoroTurn SL quick change cutting head 570-DTFNR/L
Part Number |
---|
570-DTFNL-80-16 |
570-DTFNR-80-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly |
---|---|---|---|---|---|---|
฿ 30,829.88 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | Left-hand | ||
฿ 30,829.88 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | Right-hand |
Loading...
Applicable Tip Shape | T (Triangle) | Application | Internal Diameter | Clamp Shape | Cable clamp |
---|---|---|---|---|---|
Clearance angle | 0° | Shank diameter | 80 | Lubrication Hole Y/N | NA |
Specifications | CoroTurn RC Double Clamp | Cutting Angle(°) | 91 | Tool Lead Angle(°) | -1 |
Dimension L1(mm) | 45 | Dimension H(mm) | 37.5 | Tip Size(mm) | 16 |
Tip Size iC | 41706 | Dimensions f21(mm) | 18.5 | Rake angle γ(°) | -8° |
Blade Inclination Angle λs(°) | -6° | Gauge Chip | VNMG 16 04 08 | Tip tightening torque(Nm) | 1.7 |
How can we improve?
How can we improve?