1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn SL Quick-Change Cutting Head 570-DSKNR/L

CoroTurn SL Quick-Change Cutting Head 570-DSKNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 29,104.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CoroTurnSL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items

Part Number
570-DSKNL-80-15
570-DSKNR-80-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly

฿ 29,104.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Left-hand

฿ 29,104.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Internal Diameter Clamp Shape Cable clamp
Clearance angle Shank diameter 80 Lubrication Hole Y/N NA
Specifications CoroTurn RC Double Clamp Cutting Angle(°) 75 Tool Lead Angle(°) 15
Dimension L1(mm) 45 Dimension H(mm) 37.5 Tip Size(mm) 15
Tip Size iC 41767 Dimensions f21(mm) 18.5 Rake angle γ(°) -6
Blade Inclination Angle λs(°) -8 Gauge Chip SNMG 15 06 12 Tip tightening torque(Nm) 6.4