1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn SL Quick-Change Cutting Head 570-DDUNR/L-X

SDV INDEXABLE TOOLS

CoroTurn SL Quick-Change Cutting Head 570-DDUNR/L-X
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 30,829.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CoroTurnSL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items

Part Number
570-DDUNR-80-15X
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 30,829.88

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Internal Diameter / Inner diameter profiling / Pull Selfishly Right-hand
Clamp Shape Cable clamp Clearance angle Shank diameter 80
Lubrication Hole Y/N NA Specifications CoroTurn RC Double Clamp Cutting Angle(°) 93
Tool Lead Angle(°) -3 Dimension L1(mm) 20 Dimension H(mm) 37.5
Tip Size(mm) 15 Tip Size iC 41641 Dimensions f21(mm) 18.5
Rake angle γ(°) -6 Blade Inclination Angle λs(°) -8 Gauge Chip DNMG 15 06 08
Tip tightening torque(Nm) 3.9

Please check the type/dimensions/specifications of the part 570-DDUNR-80-15X in the CoroTurn SL Quick-Change Cutting Head 570-DDUNR/L-X series.