1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn SL Quick-Change Cutting Head 570-DCLNR/L

CoroTurn SL Quick-Change Cutting Head 570-DCLNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 29,104.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CoroTurnSL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items

Part Number
570-DCLNL-80-12
570-DCLNL-80-16
570-DCLNR-80-12
570-DCLNR-80-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Specifications Tip Size
(mm)
Tip Size iC Blade Inclination Angle λs
(°)
Gauge Chip Tip tightening torque
(Nm)

฿ 29,104.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Left-handCoroTurn RC Double Clamp1241641-8CNMG 12 04 083.9

฿ 29,104.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Left-handCoroTurn RC Double Clamp1641767-9CNMG 16 06 126.4

฿ 30,829.88

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-handCoroTurn RC Double Clamp1241641-8CNMG 12 04 083.9

฿ 29,104.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-handCoroTurn RC double clamp1641767-9CNMG 16 06 126.4

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Internal Diameter Clamp Shape Cable clamp
Overall Length 45 Clearance angle Shank diameter 80
Lubrication Hole Y/N NA Cutting Angle(°) 95 Tool Lead Angle(°) -5
Dimension H(mm) 37.5 Dimensions f21(mm) 18.5 Rake angle γ(°) -6