(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CoroTurnSL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items
Part Number |
---|
570-SDXCL-16-07-E |
570-SDXCL-32-11 |
570-SDXCL-40-11 |
570-SDXCR-32-11 |
570-SDXCR-40-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Machining Diameter | Selfishly | Shank diameter | Torque (Nm) | Dimensions f1 (mm) | Dimension L1 (mm) | Tip Size (mm) | Blade Inclination Angle λs (°) | Gauge Chip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,770.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 22 | Left-hand | 16 | 0.9 | 13 | 15 | 7 | -6 | DCMT 07 02 04 | ||
฿ 15,591.47 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 40 | Left-hand | 32 | 3.9 | 22 | 20 | 11 | -10 | DCMT 11 T3 08 | ||
฿ 16,541.26 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 50 | Left-hand | 40 | 3.9 | 27 | 20 | 11 | -8 | DCMT 11 T3 08 | ||
฿ 15,591.47 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 40 | Right-hand | 32 | 3.9 | 22 | 20 | 11 | -10 | DCMT 11 T3 08 | ||
฿ 16,541.26 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 50 | Right-hand | 40 | 3.9 | 27 | 20 | 11 | -8 | DCMT 11 T3 08 |
Loading...
Applicable Tip Shape | D (55° Diamond-Shape) | Application | Internal Diameter / Inner diameter profiling / Pull | Clamp Shape | Screw Clamp |
---|---|---|---|---|---|
Lubrication Hole Y/N | Available | Cutting Angle(°) | 62.5 | Tool Lead Angle(°) | 27.5 |
Rake angle γ(°) | 0 |
How can we improve?
How can we improve?