1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn SL, 570 Type Cutting Head, 570-DVUNR/L-40-16X

CoroTurn SL, 570 Type Cutting Head, 570-DVUNR/L-40-16X
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,541.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CoroTurnSL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items

Part Number
570-DVUNL-40-16X
570-DVUNR-40-16X
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly

฿ 16,541.26

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Left-hand

฿ 16,541.26

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Minimum Machining Diameter 40 Application Internal Diameter
Clamp Shape Cable clamp Overall Length 34 Shank diameter 40
Lubrication Hole Y/N Available Cutting Angle(°) 93 Tool Lead Angle(°) -3
Maximum Ramping Angle(°) 30 Dimensions f1(mm) 34 Tip Size(mm) 16
Tip Size iC 41706 Rake angle γ(°) -6 Blade Inclination Angle λs(°) -8
Gauge Chip VNMG 16 04 08 Tip tightening torque(Nm) 3