(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CoroTurnSL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items
Part Number |
---|
C4-570-32-LX-045-T |
C4-570-32-RX-045-T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Details Type |
---|---|---|---|---|---|---|---|
฿ 20,220.98 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | Left-hand | Shank type 45° | ||
฿ 20,220.98 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | Right-hand | Shank type 0° |
Loading...
Application | Internal Diameter | Lubrication Hole Y/N | NA | Specifications | Coromant Capto short |
---|---|---|---|---|---|
Dimensions f1(mm) | 1 | Dimension L1(mm) | 22 | Weight(kg) | 0.3 |
D5m(mm) | 40 | dmt(mm) | 32 |
How can we improve?
How can we improve?