1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn SL 570-R/LX

CoroTurn SL 570-R/LX
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,148.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CoroTurnSL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items

Part Number
C5-570-32-LX-045
C5-570-32-RX-045
C5-570-32-RX-045-L1
C6-570-32-LX-045
C6-570-32-RX-045
C6-570-40-RX-045-L1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Specifications Dimensions f1
(mm)
Dimension L1
(mm)
Weight
(kg)
D5m
(mm)
Dimensions/D1 dmt
(mm)

฿ 21,148.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Left-handCoromant Capto Adapter6340.550-32

฿ 21,148.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Right-handCoromant Capto Adapter6340.550-32

฿ 31,401.93

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Right-handCoromant Capto adapter2901.1504032

฿ 25,785.45

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Left-handCoromant Capto Adapter12.537.50.963-32

฿ 25,785.45

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Right-handCoromant Capto Adapter12.537.50.963-32

฿ 36,082.33

SDV HOLDER 1 Piece(s) 5 Day(s) Right-handCoromant Capto adapter21001.8634540

Loading...

  1. 1

Basic Information

Application Internal Diameter Lubrication Hole Y/N Available Details Type 45°