1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn SL 570-R/L/N

CoroTurn SL 570-R/L/N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22,457.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CoroTurn SL is a modular system of adapters and cutting heads that allows the construction of customized tools for a variety of turning operations with a minimum number of items

Part Number
C5-570-32-LG
C5-570-32-RG
C6-570-32-LG
C6-570-32-RG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Dimension L1
(mm)
Weight
(kg)
Dimensions f21
(mm)
Dimension l3
(mm)
D5m
(mm)

฿ 22,457.17

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Left-hand420.691550

฿ 22,457.17

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Right-hand420.691550

฿ 25,785.45

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Left-hand47115.51463

฿ 25,785.45

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Right-hand47115.51463

Loading...

  1. 1

Basic Information

Application Internal Diameter Lubrication Hole Y/N Available Specifications Coromant Capto Adapter
Details Type 90° Dimensions f1(mm) - Dimensions/D1 32
dmt(mm) 32