(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CoroTurnSL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items
Application | Internal Diameter | Selfishly | Left-hand | Lubrication Hole Y/N | Available |
---|---|---|---|---|---|
Function Length(mm) | 70 | Weight(kg) | 3 | Connection Size | 100/40 |
Please check the type/dimensions/specifications of the part 392.T100SL-40RF in the CoroTurn SL 392.T-SLxxR/LF series.
How can we improve?
How can we improve?