1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CoroTurn HP SL Cutting Head PTFNR/L-HP (Part Number)

CoroTurn HP SL Cutting Head PTFNR/L-HP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,204.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CoroTurn SL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items

Part Number
SL-PTFNL-32-16HP
SL-PTFNL-40-16HP
SL-PTFNR-32-16HP
SL-PTFNR-40-16HP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Shank diameter Dimensions f1
(mm)
Blade Inclination Angle λs
(°)

฿ 20,204.79

SDV HOLDER 1 Piece(s) 6 Day(s) 40Left-hand3222-8

฿ 21,516.42

SDV HOLDER 1 Piece(s) 6 Day(s) 50Left-hand4027-10

฿ 20,204.79

SDV HOLDER 1 Piece(s) 6 Day(s) 40Right-hand3222-8

฿ 21,516.42

SDV HOLDER 1 Piece(s) 6 Day(s) 50Right-hand4027-10

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter Clamp Shape Lever lock
Overall Length 35 Lubrication Hole Y/N Available Specifications High Pressure Coolant, with Oil Holes
Cutting Angle(°) 91 Tool Lead Angle(°) -1 Tip Size(mm) 16
Tip Size iC 41706 Rake angle γ(°) -6 Gauge Chip TNMG 16 04 08