1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn HP SL Cutting Head PCLN (Part Number)

CoroTurn HP SL Cutting Head PCLN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,390.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CoroTurn SL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items

Part Number
SL-PCLNL-25-09HP-G
SL-PCLNL-32-12HP
SL-PCLNL-40-12HP
SL-PCLNL-40-16HP
SL-PCLNR-25-09HP-G
SL-PCLNR-32-12HP
SL-PCLNR-40-12HP
SL-PCLNR-40-16HP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Cutting Angle
(°)
Tool Lead Angle
(°)
Dimensions f1
(mm)
Tip Size
(mm)
Tip Size iC Gauge Chip

฿ 19,390.67

SDV HOLDER 1 Piece(s) 6 Day(s) 34Left-hand282595-519941706CNMG 09 03 08

฿ 20,204.79

SDV HOLDER 1 Piece(s) 6 Day(s) 40Left-hand363295-5221241641CNMG 12 04 08

฿ 21,516.42

SDV HOLDER 1 Piece(s) 6 Day(s) 50Left-hand354095-5271241641CNMG 12 04 08

฿ 21,516.42

SDV HOLDER 1 Piece(s) 6 Day(s) 56Left-hand424095-5271641767CNMG 16 06 08

฿ 19,390.67

SDV HOLDER 1 Piece(s) 6 Day(s) 38Right-hand282595-519941706CNMG 09 03 08

฿ 20,204.79

SDV HOLDER 1 Piece(s) 6 Day(s) 40Right-hand363295-5221241641CNMG 12 04 08

฿ 21,516.42

SDV HOLDER 1 Piece(s) 6 Day(s) 56Right-hand354095-5271241641CNMG 12 04 08

฿ 21,516.42

SDV HOLDER 1 Piece(s) 6 Day(s) 34Right-hand424093-3271641767CNMG 16 06 08

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Internal Diameter Clamp Shape Lever lock
Lubrication Hole Y/N Available Specifications High Pressure Coolant, with Oil Holes Rake angle γ(°) -6
Blade Inclination Angle λs(°) -10