(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cartridge for CoroTurn 107 for internal and external turning of slender parts
Part Number |
---|
L141.0-8-06 |
L141.0-10-09 |
L141.0-12-11 |
L141.0-16-11 |
L141.0-20-16 |
R141.0-8-06 |
R141.0-10-09 |
R141.0-12-11 |
R141.0-16-11 |
R141.0-20-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Machining Diameter | Selfishly | Overall Length | Specifications | Dimensions f1 (mm) | Dimension H (mm) | Tip Size (mm) | Tip Size iC | Dimension H1 (mm) | Dimension l3 (mm) | Gauge Chip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,436.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 8 | Left-hand | 30 | CoroTurn 107 Screw Clamp | 4 | 7 | 6 | 11810 | 7 | 10.5 | TCMT 06 T1 02 | ||
฿ 6,436.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 10 | Left-hand | 50 | CoroTurn 107 Screw Clamp | 5.1 | 8.5 | 9 | 11871 | 8.5 | 14 | TCMT 09 02 04 | ||
฿ 6,436.00 | HOLDER | 1 Piece(s) | 6 Day(s) | 12 | Left-hand | 68 | CoroTurn 107 screw clamp | 6 | 10.5 | 11 | 41,643 | 10.5 | 15.3 | TCMT 11 02 04 | ||
฿ 6,436.00 | HOLDER | 1 Piece(s) | 6 Day(s) | 16 | Left-hand | 98 | CoroTurn 107 screw clamp | 7.5 | 14 | 11 | 41,643 | 14 | 15.3 | TCMT 11 02 04 | ||
฿ 8,363.97 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 20 | Left-hand | 128 | CoroTurn 107 Screw Clamp | 10.7 | 17 | 16 | 41706 | 17 | 19 | TCMT 16 T3 08 | ||
฿ 6,436.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 8 | Right-hand | 30 | CoroTurn 107 Screw Clamp | 4 | 7 | 6 | 11810 | 7 | 10.5 | TCMT 06 T1 02 | ||
฿ 6,436.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 10 | Right-hand | 50 | CoroTurn 107 Screw Clamp | 5.1 | 8.5 | 9 | 11871 | 8.5 | 14 | TCMT 09 02 04 | ||
฿ 6,436.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 12 | Right-hand | 68 | CoroTurn 107 screw clamp | 6 | 10.5 | 11 | 41,643 | 10.5 | 15.3 | TCMT 11 02 04 | ||
฿ 6,436.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 16 | Right-hand | 98 | CoroTurn 107 screw clamp | 7.5 | 14 | 11 | 41,643 | 14 | 15.3 | TCMT 11 02 04 | ||
฿ 7,874.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 20 | Right-hand | 128 | CoroTurn 107 Screw Clamp | 10.7 | 17 | 16 | 41706 | 17 | 19 | TCMT 16 T3 08 |
Loading...
Applicable Tip Shape | T (Triangle) | Application | Internal Diameter | Clamp Shape | Screw Clamp |
---|---|---|---|---|---|
Lubrication Hole Y/N | NA | Cutting Angle(°) | 90 | Tool Lead Angle(°) | 0 |
Rake angle γ(°) | 0 | Blade Inclination Angle λs(°) | 0 |
How can we improve?
How can we improve?