1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cartridge - Round Shank Boring Tool Bit For Positive Inserts, R/L140 (Part Number)

Cartridge - Round Shank Boring Tool Bit For Positive Inserts, R/L140
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,436.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cartridge for CoroTurn 107 for internal and external turning of slender parts

Part Number
L140.0-8-06
L140.0-10-09
L140.0-12-11
L140.0-16-11
L140.0-20-16
R140.0-8-06
R140.0-10-09
R140.0-12-11
R140.0-16-11
R140.0-20-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Specifications Dimensions f1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Tip Size iC Dimension H1
(mm)
Dimension l3
(mm)
Gauge Chip

฿ 6,436.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 8Left-hand30CoroTurn 107 Screw Clamp1.477611810710.6TCMT 06 T1 02

฿ 6,436.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 10Left-hand50CoroTurn 107 Screw Clamp1.78.59118718.513.4TCMT 09 02 04

฿ 6,436.00

HOLDER 1 Piece(s) 5 Day(s) -Left-hand68CoroTurn 107 screw clamp2.210.51141,64310.515.4TCMT 11 02 04

฿ 6,436.00

HOLDER 1 Piece(s) 5 Day(s) 16Left-hand98CoroTurn 107 screw clamp2.2141141,6431415.4TCMT 11 02 04

฿ 7,874.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 20Left-hand128CoroTurn 107 Screw Clamp2.41716417061719TCMT 16 T3 08

฿ 6,436.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 8Right-hand30CoroTurn 107 Screw Clamp1.477611810710.6TCMT 06 T1 02

฿ 6,803.84

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 10Right-hand50CoroTurn 107 Screw Clamp1.78.59118718.513.4TCMT 09 02 04

฿ 6,436.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) -Right-hand68CoroTurn 107 screw clamp2.210.51141,64310.515.4TCMT 11 02 04

฿ 6,436.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 16Right-hand98CoroTurn 107 screw clamp2.2141141,6431415.4TCMT 11 02 04

฿ 7,874.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 20Right-hand128CoroTurn 107 Screw Clamp2.41716417061719TCMT 16 T3 08

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter Clamp Shape Screw Clamp
Lubrication Hole Y/N NA Cutting Angle(°) 60 Tool Lead Angle(°) 30
Rake angle γ(°) 0 Blade Inclination Angle λs(°) 0