1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cartridge T-Max P Lever Clamp For Negative Inserts PTSNR/L

Cartridge T-Max P Lever Clamp For Negative Inserts PTSNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,497.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Turning tool cartridge
High-productivity external turning T-Max P series for large to medium-sized parts

Part Number
PTSNL12CA-16
PTSNR12CA-16
PTSNR16CA-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Dimensions f1
(mm)
Dimension L1
(mm)
Dimension H
(mm)
Dimension B
(mm)
Dimension H1
(mm)
Rake angle γ
(°)
Blade Inclination Angle λs
(°)
Dimensions l8
(mm)

฿ 8,497.00

HOLDER 1 Piece(s) 6 Day(s) 50Left-hand57.22047201512-10-327

฿ 9,304.68

SDV HOLDER 1 Piece(s) 6 Day(s) 50Right-hand57.22047201512-10-327

฿ 8,497.00

HOLDER 1 Piece(s) 6 Day(s) 55Right-hand63.22553252016-11029

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter Clamp Shape Lever lock
Lubrication Hole Y/N NA Specifications T-Max P lever clamp Cutting Angle(°) 45
Tool Lead Angle(°) 45 Tip Size(mm) 16 Tip Size iC 41,706
Gauge Chip TNMG 16 04 08