1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cartridge T-Max P Lever Clamp PSSNR/L

Cartridge T-Max P Lever Clamp PSSNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,497.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

T-Max P Turning Tool Cartridge for a Productive, Efficient and Reliable Machining Solution

Part Number
PSSNL12CA-12
PSSNL16CA-12
PSSNR12CA-12
PSSNR16CA-12
PSSNR20CA-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Dimensions f1
(mm)
Dimension L1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Tip Size iC Dimension B
(mm)
Dimension H1
(mm)
Rake angle γ
(°)
Blade Inclination Angle λs
(°)
Gauge Chip Dimensions l8
(mm)

฿ 9,304.68

SDV HOLDER 1 Piece(s) 6 Day(s) 50Left-hand55.32047201241,6411512-10-3SNMG 12 04 0827

฿ 8,497.00

HOLDER 1 Piece(s) 6 Day(s) 55Left-hand61.32553251241,6412016-110SNMG 12 04 0829

฿ 9,304.68

SDV HOLDER 1 Piece(s) 6 Day(s) 50Right-hand55.32047201241,6411512-10-3SNMG 12 04 0827

฿ 9,304.68

SDV HOLDER 1 Piece(s) 6 Day(s) 55Right-hand61.32553251241,6412016-110SNMG 12 04 0829

฿ 11,068.20

SDV HOLDER 1 Piece(s) 6 Day(s) 70Right-hand70.325603015417672020-10-3SNMG 15 06 1230

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Internal Diameter Clamp Shape Lever lock
Lubrication Hole Y/N NA Specifications T-Max P lever clamp Cutting Angle(°) 45
Tool Lead Angle(°) 45