(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
First recommendation for general turning for medium to large parts
Inserts with geometries and grades for all machining areas
Part Number |
---|
A25T-PWLNL08HP |
A25T-PWLNR08HP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly |
---|---|---|---|---|---|---|
฿ 23,029.22 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | Left-hand | ||
฿ 23,029.22 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | Right-hand |
Loading...
Applicable Tip Shape | W (Hexagonal Type) | Minimum Machining Diameter | 32 | Application | Internal Diameter |
---|---|---|---|---|---|
Clamp Shape | Lever lock | Overall Length | 300 | Protrusion length (L/D) | 42 |
Lubrication Hole Y/N | Available | Specifications | Lever clamp, latest coolant technology | Torque(Nm) | 2 |
Function Width(mm) | 17 | Cutting Angle(°) | 95 | Tool Lead Angle(°) | -5 |
Tip Size(mm) | 8 | Shank height(mm) | 23 | Usable length(mm) | 100 |
Gauge Chip | WNMG 08 04 08 | Connection Diameter(mm) | 25 | Connection Size | 25 |
Tool Style | A..PWLNR/L..HP | Coolant Inlet Thread Size | G1/8" | Coolant Inlet Style | Coolant center-through |
Coolant Pressure | 275 |
How can we improve?
How can we improve?