1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max P Inner-Diameter Boring Bit PTFNR/L

T-Max P Inner-Diameter Boring Bit PTFNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,596.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

First recommendation for general turning for medium to large parts
Inserts with geometries and grades for all machining areas

Part Number
A16R-PTFNR11HP
A20S-PTFNR11HP
A25T-PTFNR11HP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Overall Length Specifications Function Width
(mm)
Shank height
(mm)
Usable length
(mm)
Connection Diameter
(mm)
Connection Size Tool Style Coolant Inlet Style

฿ 19,596.92

SDV HOLDER 1 Piece(s) 6 Day(s) 28200Lever Clamp\tLatest Coolant Technology1115641616A..PTFNR / L..HPCoolant Center Through

฿ 21,157.06

SDV HOLDER 1 Piece(s) 6 Day(s) 28250Lever clamp, latest coolant technology1318802020A..PTFNR/L..HPCoolant center-through

฿ 23,029.22

SDV HOLDER 1 Piece(s) 6 Day(s) 32300Lever clamp, latest coolant technology17231002525A..PTFNR/L..HPCoolant center-through

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter Selfishly Right-hand
Clamp Shape Lever lock Protrusion length (L/D) 30 Lubrication Hole Y/N Available
Torque(Nm) 1.2 Cutting Angle(°) 91 Tool Lead Angle(°) -1
Tip Size(mm) 11 Gauge Chip TNMG 11 03 04 Coolant Inlet Thread Size G1/8"
Coolant Pressure 275