1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max P Inner-Diameter Boring Bit PSKNR/L

T-Max P Inner-Diameter Boring Bit PSKNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23,029.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

First recommendation for general turning for medium to large parts
Inserts with geometries and grades for all machining areas

Part Number
A25T-PSKNR12HP
A32T-PSKNL12HP
A32T-PSKNR12HP
A40T-PSKNL12HP
A50U-PSKNL19HP
A50U-PSKNR19HP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Protrusion length (L/D) Torque
(Nm)
Function Width
(mm)
Tip Size
(mm)
Shank height
(mm)
Usable length
(mm)
Gauge Chip Connection Diameter
(mm)
Connection Size

฿ 23,029.22

SDV HOLDER 1 Piece(s) 6 Day(s) 32Right-hand300355171223100SNMG 12 04 082525

฿ 24,121.31

SDV HOLDER 1 Piece(s) 6 Day(s) 40Left-hand300345221230128SNMG 12 04 083232

฿ 24,121.31

SDV HOLDER 1 Piece(s) 6 Day(s) 40Right-hand300345221230128SNMG 12 04 083232

฿ 26,877.54

SDV HOLDER 1 Piece(s) 6 Day(s) 50Left-hand300345271237160SNMG 12 04 084040

฿ 32,650.04

SDV HOLDER 1 Piece(s) 6 Day(s) 63Left-hand3504010351947200SNMG 19 06 125050

฿ 32,650.04

SDV HOLDER 1 Piece(s) 6 Day(s) 63Right-hand3504010351947200SNMG 19 06 125050

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Internal Diameter Clamp Shape Lever lock
Lubrication Hole Y/N Available Specifications Lever clamp, latest coolant technology Cutting Angle(°) 75
Tool Lead Angle(°) 15 Tool Style A..PSKNR/L..HP Coolant Inlet Thread Size G1/8"
Coolant Inlet Style Coolant center-through Coolant Pressure 275