(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
First recommendation for general turning for medium to large parts
Inserts with geometries and grades for all machining areas
Part Number |
---|
A25T-PDUNL11HP |
A25T-PDUNR11HP |
A32T-PDUNL11HP |
A32T-PDUNR11HP |
A40T-PDUNL15HP |
A40T-PDUNR15HP |
A50U-PDUNL15HP |
A50U-PDUNR15HP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Machining Diameter | Selfishly | Overall Length | Protrusion length (L/D) | Torque (Nm) | Function Width (mm) | Tip Size (mm) | Shank height (mm) | Usable length (mm) | Gauge Chip | Connection Diameter (mm) | Connection Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,029.22 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 32 | Left-hand | 300 | 37 | 2 | 17 | 11 | 23 | 100 | DNMG 11 04 08 | 25 | 25 | ||
฿ 23,029.22 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 32 | Right-hand | 300 | 37 | 2 | 17 | 11 | 23 | 100 | DNMG 11 04 08 | 25 | 25 | ||
฿ 24,121.31 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 40 | Left-hand | 300 | 36 | 2 | 22 | 11 | 30 | 128 | DNMG 11 04 08 | 32 | 32 | ||
฿ 24,121.31 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 40 | Right-hand | 300 | 36 | 2 | 22 | 11 | 30 | 128 | DNMG 11 04 08 | 32 | 32 | ||
฿ 26,877.54 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 50 | Left-hand | 300 | 40 | 5 | 27 | 15 | 37 | 160 | DNMG 15 06 08 | 40 | 40 | ||
฿ 26,877.54 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 50 | Right-hand | 300 | 40 | 5 | 27 | 15 | 37 | 160 | DNMG 15 06 08 | 40 | 40 | ||
฿ 32,650.04 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 63 | Left-hand | 350 | 40 | 5 | 35 | 15 | 47 | 200 | DNMG 15 06 08 | 50 | 50 | ||
฿ 32,650.04 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 63 | Right-hand | 350 | 40 | 5 | 35 | 15 | 47 | 200 | DNMG 15 06 08 | 50 | 50 |
Loading...
Applicable Tip Shape | D (55° Diamond-Shape) | Application | Internal Diameter / Inner diameter profiling | Clamp Shape | Lever lock |
---|---|---|---|---|---|
Lubrication Hole Y/N | Available | Specifications | Lever clamp, latest coolant technology | Cutting Angle(°) | 93 |
Tool Lead Angle(°) | -3 | Tool Style | A..PDUNR/L..HP | Coolant Inlet Thread Size | G1/8" |
Coolant Inlet Style | Coolant center-through | Coolant Pressure | 275 |
How can we improve?
How can we improve?