1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max U Fine Boring Unit L/R148C (L148C-33-1103)

SDV HOLDER

T-Max U Fine Boring Unit L/R148C (L148C-33-1103)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A fine boring unit that achieves high productivity, high efficiency, and high reliability machining solutions

Part Number
L148C-33-1103
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Overall Length Cutting Angle
(°)
Dimensions f1
(mm)
Dimension L1
(mm)
Tip Size iC Gauge Chip Dimension l2
(mm)
Connection Size

฿ 33,906.61

SDV HOLDER 1 Piece(s) 6 Day(s) Left-hand45.390°1.12341,643TC..2245.322

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter Clamp Shape Pin Lock
Shank diameter 22 Lubrication Hole Y/N NA

Please check the type/dimensions/specifications of the part L148C-33-1103 in the T-Max U Fine Boring Unit L/R148C series.

Products with similar specification

Part Number
L148C-13-1103
R148C-13-1103
R148C-33-1103
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSelfishly Overall Length Cutting Angle
(°)
Dimensions f1
(mm)
Dimension L1
(mm)
Tip Size iC Gauge Chip Dimension l2
(mm)
Connection Size

฿ 33,906.61

1 Piece(s) 6 Day(s) Left-hand44.390°7.222.141,643TC..11 0344.322

฿ 33,906.61

1 Piece(s) 6 Day(s) Right-hand44.3907.222.141643TC..11 0344.3-

฿ 33,906.61

1 Piece(s) 6 Day(s) Right-hand45.3901.12341643TC..2245.3-