1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max S Boring Tool Bit For Turning S..CTFPR/L (Part Number)

SDV HOLDER

T-Max S Boring Tool Bit For Turning S..CTFPR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,172.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A boring tool bit for turning that achieves high productivity, high quality, and high efficiency

Part Number
S16RCTFPR11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Torque
(Nm)
Function Length
(mm)
Dimensions f1
(mm)
Tip Size
(mm)
Tip Size iC Weight
(kg)

฿ 7,172.90

SDV HOLDER 1 Piece(s) 12 Day(s) 20 mmRight-hand200 mm16 mm32.5 – 64 mm3.52001111416430.4

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter / Inner diameter profiling Clamp Shape Clamp-on
Clearance angle 11° Lubrication Hole Y/N NA Specifications Steel (No Oil Hole)
Cutting Angle(°) 91 Tool Lead Angle(°) -1 Maximum Ramping Angle(°) 0
Function Height(mm) 0

Please check the type/dimensions/specifications of the part S16RCTFPR11 in the T-Max S Boring Tool Bit For Turning S..CTFPR/L series.

Products with similar specification

Part Number
S16RCTFPL11
S25TCTFPL16
S25TCTFPR16
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Torque
(Nm)
Function Length
(mm)
Dimensions f1
(mm)
Tip Size
(mm)
Tip Size iC Weight
(kg)

฿ 7,172.90

1 Piece(s) 6 Day(s) 20 mmLeft-hand200 mm16 mm32.5 – 64 mm3.52001111416430.086

฿ 10,019.30

1 Piece(s) 12 Day(s) 32 mmLeft-hand300 mm25 mm49 – 100 mm53001716417061.2

฿ 10,019.30

1 Piece(s) 12 Day(s) 32 mmRight-hand300 mm25 mm49 – 100 mm53001716417061.2