1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

T-Max S Boring Tool Bit For Turning S..CTFPR/L

T-Max S Boring Tool Bit For Turning S..CTFPR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,172.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A boring tool bit for turning that achieves high productivity, high quality, and high efficiency

Part Number
S16RCTFPL11
S16RCTFPR11
S25TCTFPL16
S25TCTFPR16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Torque
(Nm)
Function Length
(mm)
Dimensions f1
(mm)
Tip Size
(mm)
Tip Size iC Weight
(kg)

฿ 7,172.90

SDV HOLDER 1 Piece(s) 6 Day(s) 20 mmLeft-hand200 mm16 mm32.5 – 64 mm3.52001111416430.086

฿ 7,172.90

SDV HOLDER 1 Piece(s) 12 Day(s) 20 mmRight-hand200 mm16 mm32.5 – 64 mm3.52001111416430.4

฿ 10,019.30

SDV HOLDER 1 Piece(s) 12 Day(s) 32 mmLeft-hand300 mm25 mm49 – 100 mm53001716417061.2

฿ 10,019.30

SDV HOLDER 1 Piece(s) 12 Day(s) 32 mmRight-hand300 mm25 mm49 – 100 mm53001716417061.2

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter / Inner diameter profiling Clamp Shape Clamp-on
Clearance angle 11° Lubrication Hole Y/N NA Specifications Steel (No Oil Hole)
Cutting Angle(°) 91 Tool Lead Angle(°) -1 Maximum Ramping Angle(°) 0
Function Height(mm) 0