1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max P Boring Tool Bit For Turning, CCLNR/L

T-Max P Boring Tool Bit For Turning, CCLNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,001.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

First recommendation for general turning for medium to large parts
Inserts with geometries and grades for all machining areas

Part Number
S40T-CCLNR12-IC
S50U-CCLNR12-IC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length Protrusion length (L/D) Dimensions f1
(mm)
Weight
(kg)
Gauge Chip

฿ 21,001.04

SDV HOLDER 1 Piece(s) 5 Day(s) 30080274.2CNGN 12 07 08

฿ 27,449.59

SDV HOLDER 1 Piece(s) 5 Day(s) 20010011-CNMG 09 03 08

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Internal Diameter Selfishly Right-hand
Clamp Shape Clamp-on Cutting Angle(°) 95 Tool Lead Angle(°) -5
Dimension H1(mm) 0 Rake angle γ(°) -6 Blade Inclination Angle λs(°) -12